IESNA:LM-63-2002
[TEST]P1389326
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-840-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10431.4
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
74.4 103.0 160.2 306.1 669.5 964.2 1193.1 1384.8 1585.0 1816.8 2111.5 2486.3 2998.4 3871.0 5001.1 6225.7 7633.3 8606.1 
8897.9 8563.2 7799.3 7084.0 6397.3 5550.5 3622.1 1848.2 981.3 746.7 680.9 669.5 655.2 492.1 243.2 183.1 60.1 22.9 0.0 
74.4 100.1 154.5 314.7 658.0 978.5 1190.2 1379.0 1582.2 1833.9 2114.3 2483.4 3004.1 3819.5 5026.9 6268.6 7593.3 8571.7 
8932.2 8620.4 7865.1 7161.2 6408.8 5550.5 3707.9 1813.9 1004.2 755.3 683.8 666.6 655.2 495.0 240.3 180.2 60.1 22.9 0.0 
74.4 100.1 148.8 289.0 606.5 924.1 1187.3 1370.4 1585.0 1831.1 2114.3 2489.1 2955.5 3613.5 4732.2 6111.2 7584.7 8631.8 
9083.9 8938.0 8297.1 7670.5 6795.0 5833.7 4280.2 2237.4 1207.4 832.6 703.8 666.6 649.5 589.4 246.1 174.5 71.5 28.6 0.0 
74.4 97.3 143.1 251.8 532.2 838.3 1144.4 1359.0 1565.0 1802.5 2100.0 2406.2 2792.4 3284.5 4134.2 5476.1 7167.0 8649.0 9287.0 
9352.8 9020.9 8626.1 7936.6 6631.9 5066.9 2992.7 1648.0 1021.4 761.0 672.3 632.3 583.7 246.1 157.4 80.1 37.2 0.0 
74.4 97.3 131.6 208.9 423.4 715.3 1030.0 1293.2 1493.5 1736.7 1985.6 2254.5 2595.0 2944.0 3407.5 4240.1 5696.4 7730.6 9247.0 
9776.3 9650.4 9370.0 9315.6 8872.2 7272.8 4717.9 2454.8 1444.8 901.2 643.7 515.0 460.6 283.2 143.1 100.1 54.4 0.0 
74.4 94.4 120.2 174.5 297.6 552.2 841.2 1127.3 1384.8 1590.8 1833.9 2094.3 2351.8 2669.4 3021.3 3493.4 4197.2 5487.5 7704.8 
9576.0 10322.7 10222.6 9879.3 10045.2 9819.2 8626.1 5307.3 2348.9 1101.5 638.0 414.9 317.6 240.3 134.5 111.6 77.2 0.0 
74.4 91.6 108.7 137.3 197.4 320.4 555.0 806.8 1092.9 1364.7 1605.1 1825.4 2085.7 2360.4 2640.8 3007.0 3499.1 4185.7 5190.0 
6866.6 9041.0 10583.1 11043.7 10826.3 10709.0 10726.1 9959.4 6958.1 3055.6 1167.3 469.2 289.0 214.6 171.7 140.2 114.4 0.0 
74.4 85.8 97.3 111.6 137.3 177.4 254.6 397.7 615.1 858.3 1110.1 1393.3 1668.0 1948.4 2223.0 2523.5 2901.1 3353.2 3954.0 4775.1 
5988.2 7527.5 9392.9 11100.9 11512.9 11292.6 11043.7 10194.0 8125.4 4434.6 1908.3 632.3 300.4 228.9 186.0 160.2 0.0 
74.4 85.8 97.3 108.7 131.6 165.9 234.6 363.4 563.6 792.5 1044.3 1313.2 1596.5 1879.7 2160.1 2457.7 2823.9 3258.8 3848.1 4695.0 
5802.2 7270.0 9109.6 10883.5 11524.4 11315.5 10997.9 10214.0 8511.7 4935.3 2168.7 723.8 300.4 234.6 194.6 168.8 0.0 
74.4 83.0 88.7 94.4 100.1 111.6 125.9 154.5 194.6 266.1 383.4 537.9 738.2 947.0 1198.8 1467.7 1773.9 2174.4 2632.2 3215.8 4005.5 
4855.2 6005.4 7355.8 9155.4 10325.6 9822.0 8417.2 6443.1 4363.1 2889.7 1722.4 949.9 457.8 194.6 188.8 0.0 
74.4 77.2 80.1 80.1 80.1 80.1 80.1 80.1 80.1 85.8 91.6 103.0 117.3 140.2 165.9 208.9 268.9 366.2 512.1 735.3 1052.9 1401.9 1793.9 2085.7 
2334.6 2821.0 3556.3 3893.9 3504.8 2758.1 2011.3 1430.5 895.5 337.6 51.5 17.2 0.0 
74.4 77.2 77.2 74.4 74.4 71.5 68.7 65.8 65.8 65.8 65.8 65.8 68.7 71.5 77.2 83.0 97.3 123.0 171.7 248.9 360.5 449.2 452.0 366.2 
311.9 403.4 660.9 975.6 1010.0 755.3 412.0 197.4 80.1 31.5 14.3 8.6 0.0 
74.4 74.4 71.5 68.7 65.8 65.8 60.1 57.2 54.4 54.4 54.4 51.5 51.5 48.6 48.6 48.6 51.5 57.2 74.4 111.6 148.8 151.6 94.4 60.1 42.9 37.2 
31.5 31.5 28.6 25.7 22.9 14.3 11.4 11.4 8.6 8.6 0.0 
74.4 71.5 65.8 60.1 57.2 57.2 51.5 48.6 42.9 37.2 34.3 31.5 28.6 25.7 20.0 17.2 14.3 11.4 11.4 11.4 8.6 5.7 5.7 2.9 2.9 2.9 5.7 5.7 2.9 5.7 5.7 5.7 5.7 
5.7 8.6 8.6 0.0 
74.4 65.8 60.1 54.4 51.5 45.8 40.1 31.5 25.7 22.9 17.2 14.3 8.6 8.6 5.7 5.7 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 2.9 5.7 5.7 
5.7 0.0 
74.4 62.9 54.4 48.6 45.8 37.2 31.5 22.9 17.2 11.4 8.6 5.7 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 5.7 5.7 
0.0 
74.4 60.1 51.5 45.8 40.1 31.5 22.9 17.2 11.4 5.7 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 2.9 
0.0 
74.4 60.1 51.5 42.9 37.2 28.6 20.0 14.3 8.6 5.7 2.9 0.0 0.0 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 
0.0 
74.4 60.1 51.5 42.9 34.3 28.6 17.2 11.4 8.6 2.9 0.0 0.0 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 
0.0 
74.4 60.1 51.5 42.9 34.3 28.6 20.0 14.3 8.6 2.9 0.0 8.6 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
74.4 60.1 51.5 42.9 37.2 28.6 20.0 14.3 11.4 5.7 5.7 8.6 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 0.0 
0.0 
74.4 60.1 51.5 42.9 34.3 28.6 20.0 14.3 11.4 5.7 5.7 11.4 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 
0.0 
